(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
End Wire Stripper

Click this image to zoom it.

Move the mouse over the image to zoom

End Wire Stripper

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

Wire stripper that is optimal for stripping off plastic and rubber coating.
[Features]
· For stripping plastic and rubber coating from single wires up to a diameter 5.0 mm or cross-sectional area of 10.0 mm2, compound wires, and stranded wires
· Can easily perform stripping at any diameter by adjusting the screw with lock nut.
· Made from oil quenched and tempered special tool steel.
· Can simply adjust diameter for a single wire or stranded wires with knurled screw and lock nut.
[Applications]
· For stripping plastic and rubber coating from single wires, compound wires, and stranded wires.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Total Length(mm)
    160
  • Handle Type
    Plastic Coat
  • Head Finish
    Polishing
  • Mass(g)
    135
  • JAN Code
    4003773010708
  • Features
    Simply adjust the screw with the locknut for easy stripping at any given diameter. The addition of the open spring eliminates the need to open the jaws even during repetitive operation. Made from special tool steel that has undergone oil heat hardening and annealing treatment.

Details

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
16 Day(s) or more
-

Part Number : 1101-160
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Total Length(mm)
    160
  • Handle Type
    Plastic Coat
  • Head Finish
    Polishing
  • Mass(g)
    135
  • JAN Code
    4003773010708
  • Features
    Simply adjust the screw with the locknut for easy stripping at any given diameter. The addition of the open spring eliminates the need to open the jaws even during repetitive operation. Made from special tool steel that has undergone oil heat hardening and annealing treatment.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Insulated Stripper Specifications

1101-160 Exterior

1101-160 Exterior

Head is polished.
Handle is coated with plastic.
Plier portion has a black oxide alloy plating.
Insulation stripping value: ø5 (diameter 5 mm)
Insulation stripping value: 10 mm2
Length: 160 mm
Weight: 131 g

1102-160 Exterior

1102-160 Exterior

Plier portion has a black oxide alloy plating.
Head is polished.
Handle with a plastic cover made of multiple materials.
Insulation stripping value: ø5 (diameter 5 mm)
Insulation stripping value: 10 mm2
Length: 160 mm
Weight: 165 g

1105-160 Exterior

1105-160 Exterior

Plier portion has a chrome plating.
Handle with a plastic cover made of multiple materials.
Insulation stripping value: ø5 (diameter 5 mm)
Insulation stripping value: 10 mm2
Length: 160 mm
Weight: 157 g

1112-160 Exterior

1112-160 Exterior

Plier portion has a chrome plating.
Handle is dip insulated.
VDE Inspected.
Insulation stripping value: ø5 (diameter 5 mm)
Insulation stripping value: 10 mm2
Length: 160 mm
Weight: 156 g

Usage example

Insulation Stripper Blade tip

Insulation Stripper Blade tip

Usage example

Usage example


Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)