(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Cable Cutter 9505-165

Cable Cutter 9505-165

Standard Unit Price:
-
Days to Ship :
19 Day(s) or more

Cutting can be done with almost no distortion of the cable.

[Features]
· The blade has been ground precisely.
· Easy grasp grip and an adjustable screw joint.
· Head finish: Polished.
· Handle Specification: Plastic

Basic Specifications

  • Compatible Wire Type
    Cable
  • Cutting Capacity (Cable)(mm)
    10
  • Total Length(mm)
    165
  • Mass(g)
    115
  • Cutting Capacity (Copper / Aluminum Cable)(φmm)
    10
  • Cutting Capacity (Copper / Aluminum Cable)(mm2)
    24
  • Specifications
    Head Finish: Polished / Handle Specification: Plastic Sleeve
  • Features
    The handle includes a flange for a secure grip. Includes a convenient open spring for repeated work and a lock that can close the opening when stored. The blade material is stainless steel. The blade is oil quenched and tempered
  • JAN Code
    4003773019596

Catalog
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
19 Day(s) or more
-

Part Number : 9505-165
Days to Ship 19 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Compatible Wire Type
    Cable
  • Cutting Capacity (Cable)(mm)
    10
  • Total Length(mm)
    165
  • Mass(g)
    115
  • Cutting Capacity (Copper / Aluminum Cable)(φmm)
    10
  • Cutting Capacity (Copper / Aluminum Cable)(mm2)
    24
  • Specifications
    Head Finish: Polished / Handle Specification: Plastic Sleeve
  • Features
    The handle includes a flange for a secure grip. Includes a convenient open spring for repeated work and a lock that can close the opening when stored. The blade material is stainless steel. The blade is oil quenched and tempered
  • JAN Code
    4003773019596