Cable Cutter 9512-500

Cable Cutter 9512-500

Standard Unit Price:
-
Days to Ship :
10 Day(s) or more

[Features]
· Cuts single or multi-core copper wire/aluminum cable.
· Cannot be used for copper wire and cold rolled copper lead wire.
· Precisely quenched blade part

Basic Specifications

  • Total Length(mm)
    500
  • Mass(g)
    1090
  • Cutting Capacity (Copper / Aluminum Cable)(φmm)
    27
  • Cutting Capacity(φmm)
    150
  • Cutting Capacity (AWG)
    5/0
  • Specifications
    Head Finish: Polished, Handle Specification: Comfort
  • Features
    Cleanly cut cables with no distortion. The design maximizes leverage, ensuring excellent cutting with less power. Easy grasp grip and reinforced aluminum pipe handle.
  • JAN Code
    4003773069966

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
10 Day(s) or more
-

Part Number : 9512-500
Days to Ship 10 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Total Length(mm)
    500
  • Mass(g)
    1090
  • Cutting Capacity (Copper / Aluminum Cable)(φmm)
    27
  • Cutting Capacity(φmm)
    150
  • Cutting Capacity (AWG)
    5/0
  • Specifications
    Head Finish: Polished, Handle Specification: Comfort
  • Features
    Cleanly cut cables with no distortion. The design maximizes leverage, ensuring excellent cutting with less power. Easy grasp grip and reinforced aluminum pipe handle.
  • JAN Code
    4003773069966

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)