(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Respirator Hemihedral GM77

Respirator Hemihedral GM77

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Gas mask that is used with the canister mounted properly on the mask body.
[Features]
· Designed with the average shape of a Japanese face in mind. The double cushion structure prevents intrusion of toxic substances.
· One touch connection enables simple putting on and removal of the mask.
[Applications]
· For work where toxic gases are generated at low concentrations (use a canister made for the target gas).
· Spray coating work, powder coating work, roller coating work, pesticide application work (emulsions/wettable powder/powders), and other toxic gas work.
· For ortho-toluidine countermeasures.

Basic Specifications

  • Specifications
    • STOCK
  • Product applications
    Respirator
  • Product Model
    Mask body
  • Detail Type
    Hemihedral body, single type
  • Mask Fit
    Filter Cartridge: CA-700 Type (sold separately)
  • Mass(g)
    93
  • Specifications
    No. TN5
  • Specification 1
    The environmental concentration of hazardous substances is 0.1% (1000 ppm) or less. However, it is 10 times the exposure limit or less.
  • Application
    For work that generates low concentrations of toxic gases. (Using the canister adapted to target gas)
  • Features
    Designed to fit the shape of Japanese people's faces, made with a double cushion structure that prevents harmful materials from entering. One-touch connection enables the mask to be put on and taken off easily.
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Length x Width(mm)

Refine by

  • 109×93
  • 117×100
  • 122×103
  • 130×107
  • Clear
Size

Refine by

  • L
  • M/E
  • M/EE
  • S
  • Clear
Trusco Code

Refine by

  • 255-0041
  • 255-0032
  • 255-0024
  • 255-0008
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
130×107
L
255-0041
1 Day(s)
-

Part Number : GM77-L
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product applications
    Respirator
  • Product Model
    Mask body
  • Detail Type
    Hemihedral body, single type
  • Length x Width(mm)
    130×107
  • Size
    L
  • Mask Fit
    Filter Cartridge: CA-700 Type (sold separately)
  • Trusco Code
    255-0041
  • Mass(g)
    93
  • Specifications
    No. TN5
  • Specification 1
    The environmental concentration of hazardous substances is 0.1% (1000 ppm) or less. However, it is 10 times the exposure limit or less.
  • Application
    For work that generates low concentrations of toxic gases. (Using the canister adapted to target gas)
  • Features
    Designed to fit the shape of Japanese people's faces, made with a double cushion structure that prevents harmful materials from entering. One-touch connection enables the mask to be put on and taken off easily.
1 pc.
117×100
M/E
255-0024
1 Day(s)
-

Part Number : GM77-ME
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product applications
    Respirator
  • Product Model
    Mask body
  • Detail Type
    Hemihedral body, single type
  • Length x Width(mm)
    117×100
  • Size
    M/E
  • Mask Fit
    Filter Cartridge: CA-700 Type (sold separately)
  • Trusco Code
    255-0024
  • Mass(g)
    93
  • Specifications
    No. TN5
  • Specification 1
    The environmental concentration of hazardous substances is 0.1% (1000 ppm) or less. However, it is 10 times the exposure limit or less.
  • Application
    For work that generates low concentrations of toxic gases. (Using the canister adapted to target gas)
  • Features
    Designed to fit the shape of Japanese people's faces, made with a double cushion structure that prevents harmful materials from entering. One-touch connection enables the mask to be put on and taken off easily.
1 pc.
122×103
M/EE
255-0032
1 Day(s)
-

Part Number : GM77-MEE
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product applications
    Respirator
  • Product Model
    Mask body
  • Detail Type
    Hemihedral body, single type
  • Length x Width(mm)
    122×103
  • Size
    M/EE
  • Mask Fit
    Filter Cartridge: CA-700 Type (sold separately)
  • Trusco Code
    255-0032
  • Mass(g)
    93
  • Specifications
    No. TN5
  • Specification 1
    The environmental concentration of hazardous substances is 0.1% (1000 ppm) or less. However, it is 10 times the exposure limit or less.
  • Application
    For work that generates low concentrations of toxic gases. (Using the canister adapted to target gas)
  • Features
    Designed to fit the shape of Japanese people's faces, made with a double cushion structure that prevents harmful materials from entering. One-touch connection enables the mask to be put on and taken off easily.
1 pc.
109×93
S
255-0008
1 Day(s)
-

Part Number : GM77-S
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product applications
    Respirator
  • Product Model
    Mask body
  • Detail Type
    Hemihedral body, single type
  • Length x Width(mm)
    109×93
  • Size
    S
  • Mask Fit
    Filter Cartridge: CA-700 Type (sold separately)
  • Trusco Code
    255-0008
  • Mass(g)
    93
  • Specifications
    No. TN5
  • Specification 1
    The environmental concentration of hazardous substances is 0.1% (1000 ppm) or less. However, it is 10 times the exposure limit or less.
  • Application
    For work that generates low concentrations of toxic gases. (Using the canister adapted to target gas)
  • Features
    Designed to fit the shape of Japanese people's faces, made with a double cushion structure that prevents harmful materials from entering. One-touch connection enables the mask to be put on and taken off easily.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)