(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Insulation Longnose Pliers 2616/2617

Insulation Longnose Pliers 2616/2617

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

Head is rugged and made with precision.

[Features]
· The side cutter can cut medium-hard wire up to 3.2 mm in diameter and hard wire up to 2.2 mm in diameter.
· Hardness of the cutter which has been carefully quenched is approximately HRC 61.
· Grip surface has linear cut for slip prevention.
· Handle: Red/yellow two-tone (2616), dipped coating (2617).
· Head finish: Chrome plated.
· Handle specification: 1,000 V insulation

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Total Length(mm)
    200
  • Mass(g)
    205
  • JAN Code
    4003773010906
  • Specifications
    Head Finish: Chrome Plated / Handle Specification: 1,000 V Insulated (VDE Insulation Tested) / Style: Straight
  • Features
    Hardness of the cutter blades which have been carefully quench processed is approximately HRC61. Despite the slim, slender tips, this tool is sufficient for work that requires strong force, particularly bending work.

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
16 Day(s) or more
-

Part Number : 2616-200
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Total Length(mm)
    200
  • Mass(g)
    205
  • JAN Code
    4003773010906
  • Specifications
    Head Finish: Chrome Plated / Handle Specification: 1,000 V Insulated (VDE Insulation Tested) / Style: Straight
  • Features
    Hardness of the cutter blades which have been carefully quench processed is approximately HRC61. Despite the slim, slender tips, this tool is sufficient for work that requires strong force, particularly bending work.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)