(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Electrician's Scissors 9505-190

Electrician's Scissors 9505-190

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· Can be used to cut thick paper/plastic/aluminum/thin brass and copper plate.
· Includes a convenient open spring for repeated work and a lock that can close the opening when stored

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Overall Length(mm)
    190
  • Mass(g)
    116
  • Supplement
    Cannot be used to cut through steel wire or steel plates.
  • JAN Code
    4003773019602

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12 Day(s)
-

Part Number : 9505-190
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Overall Length(mm)
    190
  • Mass(g)
    116
  • Supplement
    Cannot be used to cut through steel wire or steel plates.
  • JAN Code
    4003773019602

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)