(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Filter Housing SFH Series, Stainless Steel

Filter Housing SFH Series, Stainless Steel

Standard Unit Price:
-
Days to Ship :
1 Day(s)

A stainless steel filter housing with excellent chemical resistance, heat resistance and pressure resistance.
[Features]
· Can be used for various applications by combining with filter cartridges.
· Since it is made of stainless steel, it is usable with fluids that cannot be used with resin-made types.
· Has no center shaft and replacing the filter is easy, even in small spaces.
· A clamp type that can be tightened by hand.
[Applications]
· Optimal for filtration of organic solvents, paint, high temperature fluids, ink, etc.
· Optimal for filtration of industrial water, well water, iron rust, muddiness and cleaning water.

Basic Specifications

  • Product Type
    Housing
  • Product Type Details
    Filter Housing
  • Outside Diameter(mm)
    116
  • Connector Diameter
    PF3/4"
  • Characteristics
    Made of highly chemical resistant SUS316. No center shaft. Filter can be easily replaced even in narrow spaces. Clamp type that can be hand-tightened.
  • Applications
    Filtering of industrial water and spring water. Filtering of iron rust and suspended matter. Filtering of cleaning water.
  • Design Pressure(Mpa)
    0.7
  • Design Temperature(°C)
    95
  • Material (Main Unit)
    Stainless steel (SUS316)
  • Material (O-Ring)
    EKM
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Height(mm)

Refine by

  • 450
  • 700
  • Clear
Standard Flow Rate(L/h)

Refine by

  • 1200
  • 2400
  • Clear
Trusco Cords

Refine by

  • 418-7610
  • 418-7601
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
450
1200
418-7601
1 Day(s)
-

Part Number : SFH-01N
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Housing
  • Product Type Details
    Filter Housing
  • Outside Diameter(mm)
    116
  • Height(mm)
    450
  • Standard Flow Rate(L/h)
    1200
  • Connector Diameter
    PF3/4"
  • Trusco Cords
    418-7601
  • Weights(g)
    1400
  • Characteristics
    Made of highly chemical resistant SUS316. No center shaft. Filter can be easily replaced even in narrow spaces. Clamp type that can be hand-tightened.
  • Applications
    Filtering of industrial water and spring water. Filtering of iron rust and suspended matter. Filtering of cleaning water.
  • Design Pressure(Mpa)
    0.7
  • Design Temperature(°C)
    95
  • Material (Main Unit)
    Stainless steel (SUS316)
  • Material (O-Ring)
    EKM
1 unit
700
2400
418-7610
1 Day(s)
-

Part Number : SFH-02N
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Housing
  • Product Type Details
    Filter Housing
  • Outside Diameter(mm)
    116
  • Height(mm)
    700
  • Standard Flow Rate(L/h)
    2400
  • Connector Diameter
    PF3/4"
  • Trusco Cords
    418-7610
  • Weights(g)
    1800
  • Characteristics
    Made of highly chemical resistant SUS316. No center shaft. Filter can be easily replaced even in narrow spaces. Clamp type that can be hand-tightened.
  • Applications
    Filtering of industrial water and spring water. Filtering of iron rust and suspended matter. Filtering of cleaning water.
  • Design Pressure(Mpa)
    0.7
  • Design Temperature(°C)
    95
  • Material (Main Unit)
    Stainless steel (SUS316)
  • Material (O-Ring)
    EKM

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)