(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
MS Syringe Filter PP

MS Syringe Filter PP

Standard Unit Price:
-
Days to Ship :
Quote

Protein adsorption is also extremely low, and the product is resistant to a wide range of organic solvents.

Basic Specifications

  • Product Type
    Syringe Filter
  • Size(mm)
    25
  • Bore Diameter(μm)
    0.22
  • Trusco Cords
    417-2906
  • Use 1
    Hydrophilic filtration of aqueous and non-aqueous sample solutions
  • Use 2
    Used for clarification of HPLC sample and filtration of cellular tissue.
  • Material (Housing)
    PP
  • Material (Membrane)
    PP
  • Weights(g)
    200
  • Amount Of Content
    1 Box (100 pcs)
Part Number
Amount Of Content

Refine by

  • 1 Box (100 pcs)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (100 pcs)
Quote
-

Part Number : PP025022
Days to Ship Quote
Standard Unit Price -
Quantity 1 Box (100 pcs)

Specificationtitle

  • Product Type
    Syringe Filter
  • Size(mm)
    25
  • Bore Diameter(μm)
    0.22
  • Trusco Cords
    417-2906
  • Use 1
    Hydrophilic filtration of aqueous and non-aqueous sample solutions
  • Use 2
    Used for clarification of HPLC sample and filtration of cellular tissue.
  • Material (Housing)
    PP
  • Material (Membrane)
    PP
  • Weights(g)
    200

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)