(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
MS Syringe Filter NYLON

MS Syringe Filter NYLON

Standard Unit Price:
-
Days to Ship :
1 Day(s)

A product with excellent cost performance that has a reasonable price without lowering the quality.

Basic Specifications

  • Product Type
    Syringe Filter
  • Use 1
    Filtration of aqueous, non-aqueous sample solutions
  • Use 2
    Used for both hydrophilic/organic solvents and aqueous solutions
  • Use 3
    For filtering semiconductor industrial water, organic solvents, aqueous solutions, and (alcoholic) beverages
  • Material (Housing)
    PP
  • Material (Membrane)
    Nylon
  • Amount Of Content
    1 Box (100 pcs)

Details

Part Number
Amount Of Content

Refine by

  • 1 Box (100 pcs)
  • Clear
Size(mm)

Refine by

  • 13
  • 25
  • 30
  • Clear
Bore Diameter(μm)

Refine by

  • 0.22
  • 0.45
  • 0.80
  • 5.00
  • Clear
Trusco Cords

Refine by

  • 417-2876
  • 417-2868
  • 417-2850
  • 417-2841
  • 417-2833
  • 417-2817
  • 417-2809
  • 424-9909
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (100 pcs)
13
0.22
417-2809
1 Day(s)
-

Part Number : NY013022
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Box (100 pcs)

Specificationtitle

  • Product Type
    Syringe Filter
  • Size(mm)
    13
  • Bore Diameter(μm)
    0.22
  • Trusco Cords
    417-2809
  • Use 1
    Filtration of aqueous, non-aqueous sample solutions
  • Use 2
    Used for both hydrophilic/organic solvents and aqueous solutions
  • Use 3
    For filtering semiconductor industrial water, organic solvents, aqueous solutions, and (alcoholic) beverages
  • Material (Housing)
    PP
  • Material (Membrane)
    Nylon
  • Weights(g)
    80
1 Box (100 pcs)
13
0.45
417-2817
1 Day(s)
-

Part Number : NY013045
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Box (100 pcs)

Specificationtitle

  • Product Type
    Syringe Filter
  • Size(mm)
    13
  • Bore Diameter(μm)
    0.45
  • Trusco Cords
    417-2817
  • Use 1
    Filtration of aqueous, non-aqueous sample solutions
  • Use 2
    Used for both hydrophilic/organic solvents and aqueous solutions
  • Use 3
    For filtering semiconductor industrial water, organic solvents, aqueous solutions, and (alcoholic) beverages
  • Material (Housing)
    PP
  • Material (Membrane)
    Nylon
  • Weights(g)
    80
1 Box (100 pcs)
25
0.22
417-2833
1 Day(s)
-

Part Number : NY025022
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Box (100 pcs)

Specificationtitle

  • Product Type
    Syringe Filter
  • Size(mm)
    25
  • Bore Diameter(μm)
    0.22
  • Trusco Cords
    417-2833
  • Use 1
    Filtration of aqueous, non-aqueous sample solutions
  • Use 2
    Used for both hydrophilic/organic solvents and aqueous solutions
  • Use 3
    For filtering semiconductor industrial water, organic solvents, aqueous solutions, and (alcoholic) beverages
  • Material (Housing)
    PP
  • Material (Membrane)
    Nylon
  • Weights(g)
    200
1 Box (100 pcs)
25
0.45
424-9909
1 Day(s)
-

Part Number : NY025045
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Box (100 pcs)

Specificationtitle

  • Product Type
    Syringe Filter
  • Size(mm)
    25
  • Bore Diameter(μm)
    0.45
  • Trusco Cords
    424-9909
  • Use 1
    Filtration of aqueous, non-aqueous sample solutions
  • Use 2
    Used for both hydrophilic/organic solvents and aqueous solutions
  • Use 3
    For filtering semiconductor industrial water, organic solvents, aqueous solutions, and (alcoholic) beverages
  • Material (Housing)
    PP
  • Material (Membrane)
    Nylon
  • Weights(g)
    200
1 Box (100 pcs)
25
0.80
417-2841
1 Day(s)
-

Part Number : NY025080
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Box (100 pcs)

Specificationtitle

  • Product Type
    Syringe Filter
  • Size(mm)
    25
  • Bore Diameter(μm)
    0.80
  • Trusco Cords
    417-2841
  • Use 1
    Filtration of aqueous, non-aqueous sample solutions
  • Use 2
    Used for both hydrophilic/organic solvents and aqueous solutions
  • Use 3
    For filtering semiconductor industrial water, organic solvents, aqueous solutions, and (alcoholic) beverages
  • Material (Housing)
    PP
  • Material (Membrane)
    Nylon
  • Weights(g)
    200
1 Box (100 pcs)
25
5.00
417-2850
1 Day(s)
-

Part Number : NY025500
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Box (100 pcs)

Specificationtitle

  • Product Type
    Syringe Filter
  • Size(mm)
    25
  • Bore Diameter(μm)
    5.00
  • Trusco Cords
    417-2850
  • Use 1
    Filtration of aqueous, non-aqueous sample solutions
  • Use 2
    Used for both hydrophilic/organic solvents and aqueous solutions
  • Use 3
    For filtering semiconductor industrial water, organic solvents, aqueous solutions, and (alcoholic) beverages
  • Material (Housing)
    PP
  • Material (Membrane)
    Nylon
  • Weights(g)
    200
1 Box (100 pcs)
30
0.22
417-2868
1 Day(s)
-

Part Number : NY030022
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Box (100 pcs)

Specificationtitle

  • Product Type
    Syringe Filter
  • Size(mm)
    30
  • Bore Diameter(μm)
    0.22
  • Trusco Cords
    417-2868
  • Use 1
    Filtration of aqueous, non-aqueous sample solutions
  • Use 2
    Used for both hydrophilic/organic solvents and aqueous solutions
  • Use 3
    For filtering semiconductor industrial water, organic solvents, aqueous solutions, and (alcoholic) beverages
  • Material (Housing)
    PP
  • Material (Membrane)
    Nylon
  • Weights(g)
    440
1 Box (100 pcs)
30
0.45
417-2876
1 Day(s)
-

Part Number : NY030045
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Box (100 pcs)

Specificationtitle

  • Product Type
    Syringe Filter
  • Size(mm)
    30
  • Bore Diameter(μm)
    0.45
  • Trusco Cords
    417-2876
  • Use 1
    Filtration of aqueous, non-aqueous sample solutions
  • Use 2
    Used for both hydrophilic/organic solvents and aqueous solutions
  • Use 3
    For filtering semiconductor industrial water, organic solvents, aqueous solutions, and (alcoholic) beverages
  • Material (Housing)
    PP
  • Material (Membrane)
    Nylon
  • Weights(g)
    440

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is a product with excellent cost performance that realized reasonable price without dropping quality.

Usage

●Filtration of aqueous and non aqueous sample solution.

Specification

●Q'ty Per Box(piece):100
●SPQ(box):1

Materials

●Housing: Polypropylene(PP)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)