(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Mayonnaise Bottle Stand

Mayonnaise Bottle Stand

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

A chemical-resistant and autoclavable product made of stainless steel (SUS304).

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Model
    Stand
  • Length(mm)
    257
  • Height(mm)
    170
  • Width(mm)
    277
  • Array(Columns)
    3X3
  • Number of Stands
    9
  • Materials
    Stainless Steel (SUS304)
  • Trusco Cords
    418-2472
  • Characteristics
    Made of stainless steel (SUS304) for excellent chemical resistance, and can be used in an autoclave.
  • Weights(g)
    890
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
16 Day(s) or more
-

Part Number : SS79-9MB
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Stand
  • Length(mm)
    257
  • Height(mm)
    170
  • Width(mm)
    277
  • Array(Columns)
    3X3
  • Number of Stands
    9
  • Materials
    Stainless Steel (SUS304)
  • Trusco Cords
    418-2472
  • Characteristics
    Made of stainless steel (SUS304) for excellent chemical resistance, and can be used in an autoclave.
  • Weights(g)
    890

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)