(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Mask BSC-30032

Mask BSC-30032

Standard Unit Price:
-
Days to Ship :
12 Day(s)

Made using ultra-conductive fibers. The use of 3/2 twill fabric improves the comfort of the wearer.

Basic Specifications

  • Product Model
    Masks
  • Grated Scale (Class)
    100
  • Lengthwise(mm)
    120
  • Crosswise(mm)
    260
  • Weights(g)
    120
  • Specifications
    Cleanroom Packaged
  • Applications
    For work that requires anti-static countermeasures.
  • Characteristics
    Super-conductive processed fibers are used. 3/2 twill fabric is used. Increased clothing comfort is achieved.
  • JIS B9920/ISO14664-1 (Class)
    5 Equivalent
  • 1 Bag (10 Sheets)
Part Number

Refine by

  • 1 Bag (10 Sheets)
  • Clear
Color

Refine by

  • White
  • Blue
  • Clear
Trusco Cords

Refine by

  • 416-5403
  • 416-5390
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (10 Sheets)
Blue
416-5390
12 Day(s)
-

Part Number : BSC-30032-B
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Bag (10 Sheets)

Specificationtitle

  • Product Model
    Masks
  • Color
    Blue
  • Grated Scale (Class)
    100
  • Lengthwise(mm)
    120
  • Crosswise(mm)
    260
  • Trusco Cords
    416-5390
  • Weights(g)
    120
  • Specifications
    Cleanroom Packaged
  • Applications
    For work that requires anti-static countermeasures.
  • Characteristics
    Super-conductive processed fibers are used. 3/2 twill fabric is used. Increased clothing comfort is achieved.
  • JIS B9920/ISO14664-1 (Class)
    5 Equivalent
1 Bag (10 Sheets)
White
416-5403
12 Day(s)
-

Part Number : BSC-30032-W
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Bag (10 Sheets)

Specificationtitle

  • Product Model
    Masks
  • Color
    White
  • Grated Scale (Class)
    100
  • Lengthwise(mm)
    120
  • Crosswise(mm)
    260
  • Trusco Cords
    416-5403
  • Weights(g)
    120
  • Specifications
    Cleanroom Packaged
  • Applications
    For work that requires anti-static countermeasures.
  • Characteristics
    Super-conductive processed fibers are used. 3/2 twill fabric is used. Increased clothing comfort is achieved.
  • JIS B9920/ISO14664-1 (Class)
    5 Equivalent

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)