(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Clean Mask (w/ Guard)

Clean Mask (w/ Guard)

Standard Unit Price:
-
Days to Ship :
12 Day(s)

Made using ultra-conductive fibers. A meshed specification that allows the wearer to breathe more easily. Includes a guard to inhibit the generation of dust from the neck and down.

Basic Specifications

  • Product Model
    Masks
  • Color
    White
  • Grated Scale (Class)
    100
  • Trusco Cords
    303-4739
  • Weights(g)
    20
  • Specifications
    Cleanroom Packaged
  • Applications
    For cleanrooms and work requiring countermeasures against dirt, dust and static electricity.
  • Characteristics
    Super-conductive processed fibers are used. The mesh specification makes it easy to breathe. With a guard, which suppresses dust generation from the neck.
  • JIS B9920/ISO14664-1 (Class)
    5 Equivalent
  • 1 pc.
Part Number

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
12 Day(s)
-

Part Number : BSC-30002-W-F
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Masks
  • Color
    White
  • Grated Scale (Class)
    100
  • Trusco Cords
    303-4739
  • Weights(g)
    20
  • Specifications
    Cleanroom Packaged
  • Applications
    For cleanrooms and work requiring countermeasures against dirt, dust and static electricity.
  • Characteristics
    Super-conductive processed fibers are used. The mesh specification makes it easy to breathe. With a guard, which suppresses dust generation from the neck.
  • JIS B9920/ISO14664-1 (Class)
    5 Equivalent

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)