(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
Clean Flex Clean Pack (20 pcs) C0700S

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Clean Flex Clean Pack (20 pcs)
Part Number: C0700S

Standard Unit Price: - Special Price -
Quantity: 1 Bag (20 Sheets)
Days to Ship: 1 Day(s)

Effectively eliminates static. Gloves with low levels of ionic contamination and in which the generation of impurities by the gloves themselves is kept to a minimum.

Specifications of C0700S

  • Product Model
    Glove
  • Grated Scale (Class)
    100
  • Materials
    Nitrile rubber
  • Thickness(mm)
    0.14
  • Sizes
    S
  • Length(cm)
    28
  • Palm Circumference(cm)
    17
  • Middle Finger Length(cm)
    6.8
  • Trusco Cords
    409-2198
  • Characteristics
    The inner side has undergone treatment to make insertion and removal easier.
  • Specifications
    Cleanroom packaged.
  • Weights
    152 g/Box
  • JIS B9920/ISO14664-1 (Class)
    5 Equivalent

Please check the type/dimensions/specifications of the part C0700S in the Clean Flex Clean Pack (20 pcs) series.

Products like this...

Part Number
C0700L
C0700M
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSizes Palm Circumference
(cm)
Middle Finger Length
(cm)
Trusco Cords Weights Amount Of Content

20 Pieces Per Package

1 Pack(s) 1 Day(s) L218.6409-2171178 g/Box-

20 Pieces Per Package

1 Pack(s) 1 Day(s) M197.7409-2180160 g/Box-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)