(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Belt for maintenance bag for clean room

Belt for maintenance bag for clean room

Standard Unit Price:
-
Days to Ship :
12 Day(s)

Supports a wide range of waist sizes ranging from 70 to 130 cm. The buckle makes it easy to put on and remove. The buckle and adjuster are both white.

Basic Specifications

  • Product Model
    Bags / Bags
  • Grated Scale (Class)
    100
  • Color
    White
  • Width x Length(mm)
    50×1340
  • Trusco Cords
    295-3129
  • Weights(g)
    80
  • Materials
    Polyester
  • Characteristics
    Supports a wide range of waist sizes from 70 to 130 cm. Easy to put on and remove using a buckle. The buckle adjuster is white.
  • Notes
    It has not been packaged in a cleanroom.
  • JIS B9920/ISO14664-1 (Class)
    5 Equivalent
  • Capacity
    1 pc.
Part Number
Capacity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
12 Day(s)
-

Part Number : PA8TB
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Bags / Bags
  • Grated Scale (Class)
    100
  • Color
    White
  • Width x Length(mm)
    50×1340
  • Trusco Cords
    295-3129
  • Weights(g)
    80
  • Materials
    Polyester
  • Characteristics
    Supports a wide range of waist sizes from 70 to 130 cm. Easy to put on and remove using a buckle. The buckle adjuster is white.
  • Notes
    It has not been packaged in a cleanroom.
  • JIS B9920/ISO14664-1 (Class)
    5 Equivalent

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)