(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Vacuum Tweezers NO Type 0-40 / Curved P Type 0-40 / Curved P Type 40-90

Vacuum Tweezers NO Type 0-40 / Curved P Type 0-40 / Curved P Type 40-90

Standard Unit Price:
-
Days to Ship :
Quote

NO-type is continuously under suction, and can be separated by lightly pressing the button. P types have a button that can be lightly pressed for suction and released to let go. The angle of the tip is adjustable, and hence various attachments can be used to comfortably attach to various materials and shapes.

Basic Specifications

  • Product Type
    Tweezers
  • Tweezers Feature
    Vacuum
  • Flexion Angle(°)
    0–40
  • Specifications
    Normally Closed
  • Material
    Aluminum
  • Manufacturer Product Name
    Vacuum Tweezers Bending P Type 0-40
  • Manufacturer Model
    Bending P Type 0-40
  • Features
    Lightly press the button for suction and release to let go.
  • Features 2
    The angle of the tip is adjustable, and hence various attachments can be used to comfortably attach to various materials and shapes.
  • Capacity
    1 pc.
Part Number
Capacity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Quote
-

Part Number : 7-152-02
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Tweezers
  • Tweezers Feature
    Vacuum
  • Flexion Angle(°)
    0–40
  • Specifications
    Normally Closed
  • Material
    Aluminum
  • Manufacturer Product Name
    Vacuum Tweezers Bending P Type 0-40
  • Manufacturer Model
    Bending P Type 0-40
  • Features
    Lightly press the button for suction and release to let go.
  • Features 2
    The angle of the tip is adjustable, and hence various attachments can be used to comfortably attach to various materials and shapes.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)