(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Mini Level

Mini Level

[Features] Can be used by mounting to round A types, machinery, appliances, etc., using screws.
D-flat type and full surface can be used as measuring surfaces. Can be used to confirm horizontality and verticality.
H-Cube type with band that can confirm the perpendicularity of the measured pole.

  • STOCK

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

76037

 
Part Number
76037
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Acrylic Horizontal Level (Round) Magnet NA Height(mm) 11
Diameter(mm) 45 Accuracy ±2.5 mm/m = within 0.1432° Sensitivity 0.5mm/m=0.0286°
Material: Main body Acrylic Resin Material: bubble tube Acrylic Resin Material: liquid Petroleum-Based Solution

Please check the type/dimensions/specifications of the part 76037 in the Mini Level series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)