(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Waterproof 100-Minute Timer, AD-5709 (Kitchen Timer)

Waterproof 100-Minute Timer, AD-5709 (Kitchen Timer)

[Features]
· 100-minute timer
· IPX7-equivalent waterproof performance, kitchen timer
· Includes count down and count up functions
· Three different alarm sounds in addition to a silent alarm are included
· Alarm notification via light and sound
· The liquid crystal backlight blinks with high visibility
· Includes strap hole, hanging hole and magnet (strap not included)
· For managing the freshness of coffee, etc.
· For managing noodle boiling times
· For managing fried food cooking times
· Can also be used for the management of infusion times at hospitals thanks to the inclusion of a silent mode

PDF

Japanese Only

Part Number

Configured Part Number is shown.

AD-5709

 
Part Number
AD-5709
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Type Timer Maximum Timekeeping 99 minutes 50 seconds Minimum Timekeeping(Second) 10
Drip-proof and Waterproof function Waterproof Dimension (width)(mm) 68 Dimension (vertical)(mm) 68
Thickness(mm) 16 Mass(g) Approx. 60 (batteries included) Power Supply CR2032 lithium battery × 1
Battery life Approx. 1 year Alarm Buzzer sound: approximately 30 seconds, select from 3 types (A/B/C) or OFF, volume: approximately 65 dB at a distance of 15 cm Timer function Count down (until alarm set time), count up (when started from 00m:00s)
Accessory Monitor battery, instruction manual

Please check the type/dimensions/specifications of the part AD-5709 in the Waterproof 100-Minute Timer, AD-5709 (Kitchen Timer) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)