(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Temres NO281

Click this image to zoom it.

Move the mouse over the image to zoom

Temres NO281

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Light, soft, moisture-permeable, and water-repellent, all-coated gloves that are sweat resistant and resistant to stuffiness.
[Features]
·A polyurethane coating with excellent waterproofness and moisture permeability releases sweat and other moisture to the outside of the gloves to reduce stuffiness.
·The fingertips and palm are coated with a special resin to provide a high anti-slip effect.
·It has excellent oil and detergent resistance, and is soft and durable.
·Adopt a design that fits in your hand.
·Unique 13 gauge seamless knit gloves. The lining fabric has a fine weave and no seams.
[Applications]
·For cleaning work involving water and oil for a long time, and work in the machining industry. It's light and doesn't get stuffy, so you won't get tired.
·It is used in a wide range of fields, including the automobile-related industry, civil engineering and construction industry, machinery industry, cleaning, service industry, agriculture, fishery, and fisheries.

Basic Specifications

Details

Catalog

Japanese Only

Part Number

Refine by

  • 1 Pair
  • Clear
Size

Refine by

  • S
  • M
  • L
  • LL
  • Clear
Total Length(cm)

Refine by

  • 27
  • 28
  • Clear
Around Palm(cm)

Refine by

  • 18.0
  • 20
  • 22
  • 24
  • Clear
Length of Middle Finger(cm)

Refine by

  • 7.0
  • 7.4
  • 7.9
  • 8.4
  • Clear
Trusco Code

Refine by

  • 356-3197
  • 356-3189
  • 356-3171
  • 356-3162
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
L
27
22
7.9
356-3162
1 Day(s)
-

Part Number : NO281-L
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Polyurethane
  • The intended use
    Oil Resistance / Solvent Resistance
  • Size
    L
  • Total Length(cm)
    27
  • Around Palm(cm)
    22
  • Length of Middle Finger(cm)
    7.9
  • Color
    Blue
  • Trusco Code
    356-3162
  • Mass(g)
    50
  • Thickness(mm)
    Approximately 0.8
  • Surface Material
    Polyurethane (PUR)
  • Inner Lining Material
    Nylon
1 Pair
LL
28
24
8.4
356-3171
1 Day(s)
-

Part Number : NO281-LL
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Polyurethane
  • The intended use
    Oil Resistance / Solvent Resistance
  • Size
    LL
  • Total Length(cm)
    28
  • Around Palm(cm)
    24
  • Length of Middle Finger(cm)
    8.4
  • Color
    Blue
  • Trusco Code
    356-3171
  • Mass(g)
    54
  • Thickness(mm)
    Approximately 0.8
  • Surface Material
    Polyurethane (PUR)
  • Inner Lining Material
    Nylon
1 Pair
M
27
20
7.4
356-3189
1 Day(s)
-

Part Number : NO281-M
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Polyurethane
  • The intended use
    Oil Resistance / Solvent Resistance
  • Size
    M
  • Total Length(cm)
    27
  • Around Palm(cm)
    20
  • Length of Middle Finger(cm)
    7.4
  • Color
    Blue
  • Trusco Code
    356-3189
  • Mass(g)
    47
  • Thickness(mm)
    Approximately 0.8
  • Surface Material
    Polyurethane (PUR)
  • Inner Lining Material
    Nylon
1 Pair
S
27
18.0
7.0
356-3197
1 Day(s)
-

Part Number : NO281-S
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Polyurethane
  • The intended use
    Oil Resistance / Solvent Resistance
  • Size
    S
  • Total Length(cm)
    27
  • Around Palm(cm)
    18.0
  • Length of Middle Finger(cm)
    7.0
  • Color
    Blue
  • Trusco Code
    356-3197
  • Mass(g)
    40
  • Thickness(mm)
    Approximately 0.8
  • Surface Material
    Polyurethane (PUR)
  • Inner Lining Material
    Nylon

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Coating polyurethane that combines moisture permeability and waterproof, reduces moisture such as sweat by releasing moisture to the outside of the gloves.

Specification

●Color:Blue
●SPQ(pair):10
●Thickness: Approx. 0.8mm 
●With Back Cloth

Materials

●Front: Polyurethane(PUR) 
●Back: Nylon

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)