• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Vortex Socket

Vortex Socket

[Features]
· Socket dedicated for vortex ratchets.
· Surface contact type.
· The thickness has been reduced as much as possible while still retaining the strength of regular sockets.
· Through type makes it easy to turn nuts, etc. on the tip of long bolts.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
Part NumberVolume DiscountDays to ShipWidth across flat dimension (S Measurement) Overall length (L dimension)
(mm)
Tip External Diameter
(mm)
JAN Code Features Note

Loading...

Basic Information

Single Product/Set Classification Single Item Socket Application Manual Operation Socket shape Special
Drive outer diameter(mm) 19.5

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)