X Beam Gear Wrench

X Beam Gear Wrench

[Features]
· Mirror finish.
· 72 gear (9 mm or less are 60 gear).
· The handle is twisted by 90°, increasing the contact area with the palm and enabling effective application of force.
· The wrench part makes surface contact.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
38431
38432
38433
38434
38435
38436
38437
38438
38439
38440
38441
38442
Part NumberVolume DiscountDays to ShipOverall Length
(mm)
Width across flat dimension
(mm)
Number of Gears JAN Code Specifications
Quote 1508-4712818922677Mirror Finish, 72-Tooth Gear (60-Tooth Gear for 9 mm or Less)
Quote 1659-4712818922684Mirror Finish, 72-Tooth Gear (60-Tooth Gear for 9 mm or Less)
Quote 18010724712818922691Mirror Finish
Quote 19511724712818922707Mirror Finish
Quote 20712724712818922714Mirror Finish
Quote 22013724712818922721Mirror Finish
Quote 23514724712818922738Mirror Finish
Quote 25015724712818922745Mirror Finish
Quote 26016724712818922752Mirror Finish
Quote 27517724712818922769Mirror Finish
Quote 29018724712818922776Mirror Finish
Quote 30519724712818922783Mirror Finish

Loading...

  1. 1

Basic Information

Type Combination Ratchet mechanism Included Swivel (flex) Not Included
Single Product/Set Classification Single Item

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)