Quad Box Gear Wrench Set 34340

Quad Box Gear Wrench Set 34340

Standard Unit Price:
-
Days to Ship :
Quote

1 wrench supports 4 sizes. Ratchet structure has a 5° feed angle, which increases work efficiency. Easy-to-use thin head even in narrow intricate locations is used. Comes with a rotation switching lever.

Basic Specifications

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Quote
-

Part Number : 34340
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Type
    Double-ended Box Wrench
  • Ratchet mechanism
    Included
  • Swivel (flex)
    Not Included
  • Offset Angle(°)
    15
  • Width across flat dimension(mm)
    10×12 / 11×13 / 14×17
  • Single Product/Set Classification
    Set Parts
  • Set Content (Nos.)
    2
  • JAN Code
    4712818996579
  • Set Contents / Accessories
    10×12、11×13、14×17

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)