Combination Ratchet Wrench

Combination Ratchet Wrench

Standard Unit Price:
-
Days to Ship :
10 Day(s) or more

For smooth, continuous work with the wrench end and the offset wrench end in narrow places. Enables continuous work without insertion or removal.

Basic Specifications

Part Number
Overall Length(mm)

Refine by

  • 140
  • 159
  • 172
  • 178
  • 191
  • 226
  • Clear
Width across flat dimension(mm)

Refine by

  • 8
  • 10
  • 12
  • 13
  • 14
  • 17
  • Clear
Number of Gears

Refine by

  • 60
  • 72
  • Clear
JAN Code

Refine by

  • 4712818922820
  • 4712818922844
  • 4712818922868
  • 4712818922875
  • 4712818922882
  • 4712818922912
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
140
8
60
4712818922820
11 Day(s) or more
-

Part Number : 38608
Days to Ship 11 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    Combination
  • Ratchet mechanism
    Included
  • Swivel (flex)
    Not Included
  • Overall Length(mm)
    140
  • Width across flat dimension(mm)
    8
  • Single Product/Set Classification
    Single Item
  • Number of Gears
    60
  • JAN Code
    4712818922820
159
10
72
4712818922844
10 Day(s) or more
-

Part Number : 38610
Days to Ship 10 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    Combination
  • Ratchet mechanism
    Included
  • Swivel (flex)
    Not Included
  • Overall Length(mm)
    159
  • Width across flat dimension(mm)
    10
  • Single Product/Set Classification
    Single Item
  • Number of Gears
    72
  • JAN Code
    4712818922844
172
12
72
4712818922868
Quote
-

Part Number : 38612
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Type
    Combination
  • Ratchet mechanism
    Included
  • Swivel (flex)
    Not Included
  • Overall Length(mm)
    172
  • Width across flat dimension(mm)
    12
  • Single Product/Set Classification
    Single Item
  • Number of Gears
    72
  • JAN Code
    4712818922868
178
13
72
4712818922875
11 Day(s) or more
-

Part Number : 38613
Days to Ship 11 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    Combination
  • Ratchet mechanism
    Included
  • Swivel (flex)
    Not Included
  • Overall Length(mm)
    178
  • Width across flat dimension(mm)
    13
  • Single Product/Set Classification
    Single Item
  • Number of Gears
    72
  • JAN Code
    4712818922875
191
14
72
4712818922882
10 Day(s) or more
-

Part Number : 38614
Days to Ship 10 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    Combination
  • Ratchet mechanism
    Included
  • Swivel (flex)
    Not Included
  • Overall Length(mm)
    191
  • Width across flat dimension(mm)
    14
  • Single Product/Set Classification
    Single Item
  • Number of Gears
    72
  • JAN Code
    4712818922882
226
17
72
4712818922912
11 Day(s) or more
-

Part Number : 38617
Days to Ship 11 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    Combination
  • Ratchet mechanism
    Included
  • Swivel (flex)
    Not Included
  • Overall Length(mm)
    226
  • Width across flat dimension(mm)
    17
  • Single Product/Set Classification
    Single Item
  • Number of Gears
    72
  • JAN Code
    4712818922912

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)