Stubby Gear Wrench Set (Set of 5 pcs.) 34244

Stubby Gear Wrench Set (Set of 5 pcs.) 34244

Standard Unit Price:
-
Days to Ship :
Quote

5-piece stubby gear wrench set.

[Features]
· Mirror finish.
· 72 gear.
· Short type

Basic Specifications

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Quote
-

Part Number : 34244
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Type
    Combination
  • Ratchet mechanism
    Included
  • Swivel (flex)
    Not Included
  • Overall Length(mm)
    94 ~ 126
  • Width across flat dimension(mm)
    10 ~ 17
  • Single Product/Set Classification
    Set Parts
  • Number of Gears
    72
  • Set Content (Nos.)
    5
  • JAN Code
    4712818994650
  • Set Contents / Accessories
    10, 12, 13, 14, 17, Blow Mold Case

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)