Wrench

Part Number

Configured Part Number is shown.

31323

 
Part Number
31323
Part NumberVolume DiscountDays to Ship
Quote

Loading...

  1. 1

Basic Information

Type Double-ended Open-mouth Wrench Ratchet mechanism Not Included Swivel (flex) Not Included
Overall Length(mm) 283 Width across flat dimension(mm) 22×24 Single Product/Set Classification Single Item
JAN Code 4712818992298

Please check the type/dimensions/specifications of the part 31323 in the Wrench series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)