• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Half Moon Gear Wrench Set (3 Pieces Set) 34843

Half Moon Gear Wrench Set (3 Pieces Set) 34843

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· A powerful tool when used in places where obstacles prevent work with a straight-type wrench.
· As a reversible type that comes with a replacement lever, it can switch between forward and reverse with one touch without being flipped over

Basic Specifications

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Quote
-

Part Number : 34843
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Type
    Double-ended Box Wrench
  • Ratchet mechanism
    Included
  • Swivel (flex)
    Not Included
  • Overall Length(mm)
    131 ~ 169
  • Width across flat dimension(mm)
    10 ~ 17
  • Single Product/Set Classification
    Set Parts
  • Set Content (Nos.)
    3
  • JAN Code
    4712818996234
  • Features
    Exhibits incredible performance when used in places where obstacles prevent work with straight-type wrench.
  • Set Contents / Accessories
    10 X 12, 11 X 13, 14 X 17, Tray

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)