Miracle Wrench

Miracle Wrench

[Features]
· Wrench for both metric and inch sizes.
· Can also be used for worn nuts and bolts.
· Material: Chrome Vanadium Steel

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
IM14
IM21
IM22
Part NumberVolume DiscountDays to ShipOverall Length
(mm)
Width across flat dimension
(mm)
Width across flat dimension
(Inch)
Double Box End Part Width
(mm)
Spanner part width
(mm)
Double Box End Part Thickness
(mm)
JAN Code
9 Day(s) or more 168149/1622308.14545301004532
Quote 24020 to 2113/16324410.24545301004563
Quote 262227/8344510.64545301004570

Loading...

  1. 1

Basic Information

Type Combination Ratchet mechanism Not Included Swivel (flex) Not Included
Single Product/Set Classification Single Item Material Chrome Vanadium Steel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)