Offset Wrench 45°

Offset Wrench 45°

A box wrench that's offset by 45°.

[Features]
· Mirror finish.
· The offset end is offset by 45°

PDF

Japanese Only

Part Number

Configured Part Number is shown.

33230

 
Part Number
33230
Part NumberVolume DiscountDays to ShipOverall Length
(mm)
Width across flat dimension
(mm)
JAN Code Specifications
11 Day(s) or more 24014×174712818993127Mirror Finish

Loading...

  1. 1

Basic Information

Type Double-ended Box Wrench Ratchet mechanism Not Included Swivel (flex) Not Included
Offset Angle(°) 45 Single Product/Set Classification Single Item

Please check the type/dimensions/specifications of the part 33230 in the Offset Wrench 45° series.

Products like this...

Part Number
33218
33221
33227
33236
33242
33251
Part NumberVolume DiscountDays to ShipOverall Length
(mm)
Width across flat dimension
(mm)
JAN Code Specifications
11 Day(s) or more 20010×124712818993080Mirror Finish
11 Day(s) or more 21011×134712818993103Mirror Finish
11 Day(s) or more 22512×144712818993110Mirror Finish
11 Day(s) or more 25517×194712818993134Mirror Finish
11 Day(s) or more 28019×214712818993141Mirror Finish
11 Day(s) or more 29521×234712818993158Mirror Finish

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)