• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Locking neck swing gear wrench

Locking neck swing gear wrench

The angle of swiveling can be locked and used in 13 positions.

[Features]
· Mirror finish.
· 72 gear (9 mm or less are 60 gear).
· Swiveling angle can be locked in 13 positions

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
38008
38009
38010
38011
38012
38013
38014
38015
38016
38017
38018
38019
Part NumberVolume DiscountDays to ShipOverall Length
(mm)
Width across flat dimension
(mm)
JAN Code Features Note
Quote 14684712818921717Easy locking with a single finger.Head cannot be replaced.
Quote 15994712818921724Easy locking with a single finger.Head cannot be replaced.
Quote 171104712818921731Easy locking with a single finger.Head cannot be replaced.
Quote 183114712818921748Easy locking with a single finger.Head cannot be replaced.
Quote 195124712818921755Easy locking with a single finger.Head cannot be replaced.
Quote 207134712818921762Easy locking with a single finger.Head cannot be replaced.
Quote 219144712818921779Easy locking with a single finger.Head cannot be replaced.
Quote 231154712818921786Easy locking with a single finger.Head cannot be replaced.
Quote 242164712818921793Easy locking with a single finger.Head cannot be replaced.
Quote 254174712818921809Easy locking with a single finger.Head cannot be replaced.
Quote 267184712818921816Easy locking with a single finger.Head cannot be replaced.
Quote 280194712818921823Easy locking with a single finger.Head cannot be replaced.

Loading...

  1. 1

Basic Information

Type Combination Ratchet mechanism Included Swivel (flex) Included
Single Product/Set Classification Single Item

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)