• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Locking Headswing Gear Wrench (Set of 4) 38040

Locking Headswing Gear Wrench (Set of 4) 38040

Standard Unit Price:
-
Days to Ship :
Quote

The angle of swiveling can be locked and used in 13 positions.

[Features]
· Mirror finish.
· 72 gear.
· The lock angle of the head can be adjusted in 13 steps

Basic Specifications

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Quote
-

Part Number : 38040
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Type
    Combination
  • Ratchet mechanism
    Included
  • Swivel (flex)
    Included
  • Overall Length(mm)
    171 ~ 254
  • Width across flat dimension(mm)
    10 ~ 17
  • Single Product/Set Classification
    Set Parts
  • Set Content (Nos.)
    4
  • JAN Code
    4712818921830
  • Features
    Easy locking with a single finger.
  • Set Contents / Accessories
    10×12×14×17
  • Note
    Head cannot be replaced.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)