• Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 7:00 sampai dengan 21:00 pada tanggal 27/10/2019. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 to 21:00 (WIB) 27/10/2019. We apologize for the inconvenience.

Long gear wrench

Long gear wrench

It is recommended for working in deep areas. The wrench part uses surface contact.

[Features]
· Mirror finish.
· 72 gear (9 mm, 5/16" or less are 60 gear).
· The wrench part makes surface contact.
· For work in deep places, which can't be reached by the conventional length

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
38208
38209
38210
38211
38212
38213
38214
38215
38216
38217
38218
38219
Part NumberVolume DiscountDays to ShipOverall Length
(mm)
Width across flat dimension
(mm)
Number of Gears JAN Code Specifications
Quote 1508-4712818922226Mirror Finish, 60-Tooth Gear for 9 mm or Less
Quote 1659-4712818922233Mirror Finish, 60-Tooth Gear for 9 mm or Less
Quote 18010724712818922240Mirror Finish
Quote 19511724712818922257Mirror Finish
Quote 20712724712818922264Mirror Finish
Quote 22013724712818922271Mirror Finish
Quote 23514724712818922288Mirror Finish
Quote 25015724712818922295Mirror Finish
Quote 26016724712818922301Mirror Finish
Quote 27517724712818922318Mirror Finish
Quote 29018724712818922325Mirror Finish
Quote 30519724712818922332Mirror Finish

Loading...

  1. 1

Basic Information

Type Combination Ratchet mechanism Included Swivel (flex) Not Included
Single Product/Set Classification Single Item

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)