Long Gear Wrench Set (12 pcs. Per Set) 38242

Long Gear Wrench Set (12 pcs. Per Set) 38242

Standard Unit Price:
-
Days to Ship :
Quote

It is recommended for working in deep areas. The wrench part uses surface contact.

[Features]
· Mirror finish.
· 72 gear (5/16" or less are 60 gear).
· Wrench Part Makes Surface Contact

Basic Specifications

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Quote
-

Part Number : 38242
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Type
    Combination
  • Ratchet mechanism
    Included
  • Swivel (flex)
    Not Included
  • Overall Length(mm)
    150 ~ 305
  • Width across flat dimension(mm)
    8 ~ 19
  • Single Product/Set Classification
    Set Parts
  • Set Content (Nos.)
    12
  • JAN Code
    4712818922349
  • Specifications
    Mirror Finish, 72-Tooth Gear (60-Tooth Gear for 9 mm or Less)
  • Set Contents / Accessories
    8 / 9 / 10 / 11 / 12 / 13 / 14 / 15 / 16 / 17 / 18 / 19, Tray

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)