(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Snap Ring Pliers Shaft-Use, Bent (Spring Attached)

Snap Ring Pliers Shaft-Use, Bent (Spring Attached)

Standard Unit Price:
-
Days to Ship :
12 Day(s)

A tool dedicated for attaching/detaching C type snap rings. Hard piano wire bit used for the tip. It provides high durability and abrasion resistance.

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Snap Ring Pliers
  • Overall Length(mm)
    136
  • Shaft/hole
    For Shaft
  • With or without Spring
    Included
  • With/without tip claw replacement function
    Not Included
  • Single Item / Set Classification
    Single Item
  • Head Width(mm)
    23
  • Head Thickness(mm)
    8
  • Grip Width(mm)
    72
  • Tip Length(mm)
    31
  • Bit Diameter(mm φ)
    1.4
  • Range of Use(mm)
    12 to 25
  • Body / Option
    Main Body
  • Weight(g)
    110
  • JAN Code
    4952269110098

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12 Day(s)
-

Part Number : SEB-125P
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Category
    Pliers
  • Plier Type
    Snap Ring Pliers
  • Overall Length(mm)
    136
  • Shaft/hole
    For Shaft
  • With or without Spring
    Included
  • With/without tip claw replacement function
    Not Included
  • Single Item / Set Classification
    Single Item
  • Head Width(mm)
    23
  • Head Thickness(mm)
    8
  • Grip Width(mm)
    72
  • Tip Length(mm)
    31
  • Bit Diameter(mm φ)
    1.4
  • Range of Use(mm)
    12 to 25
  • Body / Option
    Main Body
  • Weight(g)
    110
  • JAN Code
    4952269110098

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)