Mini Micro Nippers

Mini Micro Nippers

Standard Unit Price:
-
Days to Ship :
12 Day(s) or more

Can cleanly cut stranded wire completely.

Basic Specifications

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    129
  • With or without Spring
    Included
  • Copper Wire Cutting Performance(φ/mm)
    2
  • Stranded Wire Cutting Ability(φ/mm)
    2
  • Stainless steel cutting ability(φ/mm)
    0.9
  • Single Item / Set Classification
    Single Item
  • Soft Iron Wire Cutting Capacity(mm φ)
    1.6
  • Head Width(mm)
    12
  • Head Thickness(mm)
    9
  • Grip Width(mm)
    50
  • Tip Length(mm)
    16
  • Body / Option
    Main Body
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12 Day(s) or more
-

Part Number : MN-125
Days to Ship 12 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    129
  • With or without Spring
    Included
  • Copper Wire Cutting Performance(φ/mm)
    2
  • Stranded Wire Cutting Ability(φ/mm)
    2
  • Stainless steel cutting ability(φ/mm)
    0.9
  • Single Item / Set Classification
    Single Item
  • Soft Iron Wire Cutting Capacity(mm φ)
    1.6
  • Head Width(mm)
    12
  • Head Thickness(mm)
    9
  • Grip Width(mm)
    50
  • Tip Length(mm)
    16
  • Body / Option
    Main Body
  • Weight(g)
    70
  • JAN Code
    4952269402124

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)