VVF Cable Cutter

VVF Cable Cutter

Standard Unit Price:
-
Days to Ship :
15 Day(s) or more

As the shape of the blade has been lengthened for cutting VVF (VA wire, F cable), even 2.6 mm VVF x 3 cores, with a considerable thickness, can be cut using just a light force.

Basic Specifications

  • Total Length(mm)
    210
  • Head Width(mm)
    34
  • Head Thickness(mm)
    12
  • Grip Width(mm)
    45
  • Tip Length(mm)
    33
  • Cable Cutting Capacity(mm φ)
    9
  • IV Wire Cutting Capacity(mm2)
    22
  • VVF Cutting Capacity(mm)
    2.6×3
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
15 Day(s) or more
-

Part Number : CA-26F
Days to Ship 15 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Total Length(mm)
    210
  • Head Width(mm)
    34
  • Head Thickness(mm)
    12
  • Grip Width(mm)
    45
  • Tip Length(mm)
    33
  • Cable Cutting Capacity(mm φ)
    9
  • IV Wire Cutting Capacity(mm2)
    22
  • VVF Cutting Capacity(mm)
    2.6×3
  • Weight(g)
    285
  • JAN Code
    4952269110746

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)