• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Karui! Light Cable Cutter

Karui! Light Cable Cutter

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

The manufacturer has realized weight 12% lighter than conventional products. The compact head cuts 60 mm² wire with light force.

Basic Specifications

  • Total Length(mm)
    233
  • Head Width(mm)
    35
  • Head Thickness(mm)
    13
  • Grip Width(mm)
    45
  • Tip Length(mm)
    23
  • Cable Cutting Capacity(mm φ)
    13
  • IV Wire Cutting Capacity(mm2)
    60
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
11 Day(s) or more
-

Part Number : FCA-60S
Days to Ship 11 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Total Length(mm)
    233
  • Head Width(mm)
    35
  • Head Thickness(mm)
    13
  • Grip Width(mm)
    45
  • Tip Length(mm)
    23
  • Cable Cutting Capacity(mm φ)
    13
  • IV Wire Cutting Capacity(mm2)
    60
  • Weight(g)
    330
  • JAN Code
    4952269110739

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)