Cable cutter (1 hole type)

Cable cutter (1 hole type)

Standard Unit Price:
-
Days to Ship :
13 Day(s) or more

The manufacturer has realized weight 12% lighter than conventional products.

Basic Specifications

  • Grip Width(mm)
    47
Part Number
Total Length(mm)

Refine by

  • 165
  • 208
  • Clear
Head Width(mm)

Refine by

  • 26
  • 31
  • Clear
Head Thickness(mm)

Refine by

  • 10
  • 12
  • Clear
Tip Length(mm)

Refine by

  • 16
  • 21
  • Clear
Cable Cutting Capacity(mm φ)

Refine by

  • 9
  • 11
  • Clear
IV Wire Cutting Capacity(mm2)

Refine by

  • 22
  • 38
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
165
26
10
16
9
22
13 Day(s) or more
-

Part Number : CA-22F
Days to Ship 13 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Total Length(mm)
    165
  • Head Width(mm)
    26
  • Head Thickness(mm)
    10
  • Grip Width(mm)
    47
  • Tip Length(mm)
    16
  • Cable Cutting Capacity(mm φ)
    9
  • IV Wire Cutting Capacity(mm2)
    22
  • Weight(g)
    175
  • Features
    Compact head section, is able to cut 22 mm² line with light force.
  • JAN Code
    4952269706413
208
31
12
21
11
38
15 Day(s) or more
-

Part Number : CA-38F
Days to Ship 15 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Total Length(mm)
    208
  • Head Width(mm)
    31
  • Head Thickness(mm)
    12
  • Grip Width(mm)
    47
  • Tip Length(mm)
    21
  • Cable Cutting Capacity(mm φ)
    11
  • IV Wire Cutting Capacity(mm2)
    38
  • Weight(g)
    290
  • Features
    Compact head section, is able to cut 38 mm² line with light force.
  • JAN Code
    4952269706420

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)