Cable Cutter With Stripper Attached

Cable Cutter With Stripper Attached

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

Cable (VCT, IV wire, etc.) and stranded wire is cut cleanly using just a light force. With peeler.

Basic Specifications

  • Total Length(mm)
    165
  • Head Width(mm)
    25
  • Head Thickness(mm)
    10
  • Grip Width(mm)
    43
  • Cable Cutting Capacity(mm φ)
    9
  • IV Wire Cutting Capacity(mm2)
    22
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
11 Day(s) or more
-

Part Number : CS-22
Days to Ship 11 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Total Length(mm)
    165
  • Head Width(mm)
    25
  • Head Thickness(mm)
    10
  • Grip Width(mm)
    43
  • Cable Cutting Capacity(mm φ)
    9
  • IV Wire Cutting Capacity(mm2)
    22
  • Weight(g)
    175
  • JAN Code
    4952269110203

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)