(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Metal Cutter

Metal Cutter

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

It can easily cut hard wires and metals with a light force. A special treatment is given on the handle to achieve "Sturdiness + Less rattling = Long life".

Basic Specifications

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
16 Day(s) or more
-

Part Number : PC-1100
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Cutting Performance(mm)
    Piano Wire: ø1.6, Hard Steel Wire: ø1.8, Iron Wire: ø4, Copper Wire: ø5
  • Overall Length(mm)
    224
  • Head Width(mm)
    42
  • Head Thickness(mm)
    4.5
  • Grip Width(mm)
    47
  • Tip Length(mm)
    22
  • Weight(g)
    265
  • JAN Code
    4952269113020

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)