(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Wire Cutter, Wire Rope Cutter WC-450

Wire Cutter, Wire Rope Cutter WC-450

Standard Unit Price:
-
Days to Ship :
12 Day(s)

Can reliably cut wire ropes of up to 12 mm.

Basic Specifications

  • Overall Length(mm)
    430
  • Cutting Capacity: Wire(mm)
    12
  • Mass(g)
    1290
  • Head Width(mm)
    55
  • Head Thickness(mm)
    18
  • Grip Width(mm)
    125
  • Tip Length(mm)
    30
  • JAN Code
    4952269110685
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12 Day(s)
-

Part Number : WC-450
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Overall Length(mm)
    430
  • Cutting Capacity: Wire(mm)
    12
  • Mass(g)
    1290
  • Head Width(mm)
    55
  • Head Thickness(mm)
    18
  • Grip Width(mm)
    125
  • Tip Length(mm)
    30
  • JAN Code
    4952269110685

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)