(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Auto Water Pump Pliers AWP3

Auto Water Pump Pliers AWP3

Standard Unit Price:
-
Days to Ship :
35 Day(s)

Auto water pump pliers set with automatic opening width adjustment.
[Features]
· Troublesome adjustment work is not required.
· Automatically adjusts to the jaw opening width, just spread and hold.
[Applications]
· Gas, water supply and air piping work.
· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Maximum Opening(mm)
    46 / 32 / 26
  • Overall Length(mm)
    250 / 300 / 175
  • Mass(g)
    1020
  • Specifications
    Slide part 3-flute mechanism (automatic opening adjustment function)
  • Set Content
    AWP-175,AWP-250,AWP-300
  • Application
    Use for grabbing objects or turning pipes and the like.
  • Features
    Since the pipe and nut are self-locking, lightly gripping is enough to enable a firm grasp of the object.
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
35 Day(s)
-

Part Number : AWP3
Days to Ship 35 Day(s)
Standard Unit Price -

Specificationtitle

  • Maximum Opening(mm)
    26 ~ 46
  • Overall Length(mm)
    175 ~ 300
  • Mass(g)
    1020
  • Specifications
    Slide part 3-flute mechanism (automatic opening adjustment function)
  • Set Content
    AWP-175,AWP-250,AWP-300
  • Application
    Use for grabbing objects or turning pipes and the like.
  • Features
    Since the pipe and nut are self-locking, lightly gripping is enough to enable a firm grasp of the object.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)