• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Square 90°, Negative, with Hole SNMG1204○○-HS "Semi to Rough"

Square 90°, Negative, with Hole SNMG1204○○-HS "Semi to Rough"

[Specifications]
· Shape: S (Quadrilateral)
· Number of Available Corners: 8
· Rake Angle: Negative
· Handedness: No handedness
[Applications]
· Machining Applications: For Outer Diameter / Inner Diameter
· Breaker Application: Medium to Heavy Cutting

Part Number

Configured Part Number is shown.

Part Number
SNMG120408HS-CA5515
SNMG120408HS-CA5525
SNMG120408HS-PV7020
SNMG120408HS-TN60
SNMG120408HS-TN6020
SNMG120412HS-CA5515
SNMG120412HS-CA5525
SNMG120412HS-PV90
SNMG120412HS-PV7020
SNMG120412HS-TN60
SNMG120412HS-TN6020
SNMG120416HS-CA5525
SNMG120416HS-TN60
Part NumberVolume DiscountDays to Shipwork material Nose R Material
13 Day(s) or more Steel0.80.8CA5515
9 Day(s) or more Steel0.80.8CA5525
Quote Steel / Stainless Steel0.80.8PV7020
13 Day(s) or more Steel / Stainless Steel / Cast Iron0.80.8TN60
13 Day(s) or more Steel / Stainless Steel0.80.8TN6020
13 Day(s) or more Steel1.21.2CA5515
11 Day(s) or more Steel1.21.2CA5525
13 Day(s) or more Steel / Stainless Steel1.21.2PV90
13 Day(s) or more Steel / Stainless Steel1.21.2PV7020
17 Day(s) or more Steel / Stainless Steel / Cast Iron1.21.2TN60
Quote Steel / Stainless Steel1.21.2TN6020
13 Day(s) or more Steel1.61.6CA5525
11 Day(s) or more Steel / Stainless Steel / Cast Iron1.61.6TN60

Loading...

  1. 1

Basic Information

Shape S (Square) Application Outer Diameter / Inner Diameter Available corners 8
Breaker Use Medium - Heavy Cutting Rake angle Negative Selfishly No Preferred Hand

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)