• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

Diamond Shape 55° / Negative CBN Diamond DNGM

Diamond Shape 55° / Negative CBN Diamond DNGM

[Specifications]
· Shape: D (55° Rhombus)
· Number of Available Corners: 1
· Rake Angle: Negative
· Handedness: No handedness
[Applications]
· Machining Applications: For Outer Diameter / Inner Diameter

Part Number

Configured Part Number is shown.

Part Number
DNGM150404S00825BB1-KBN25M
DNGM150404S01225BB2-KBN25M
DNGM150404S01625BB3-KBN25M
DNGM150408S00825BB1-KBN25M
DNGM150408S01225BB2-KBN10M
DNGM150408S01225BB2-KBN25M
DNGM150408S01625BB3-KBN25M
DNGM150412S00825BB1-KBN25M
DNGM150412S01625BB3-KBN25M
Part NumberVolume DiscountDays to ShipNose R Material S
13 Day(s) or more 0.40.4KBN25M1.6
11 Day(s) or more 0.40.4KBN25M1.8
11 Day(s) or more 0.40.4KBN25M2.2
15 Day(s) or more 0.80.8KBN25M1.6
Quote 0.80.8KBN10M2
11 Day(s) or more 0.80.8KBN25M2
11 Day(s) or more 0.80.8KBN25M2.5
Quote 1.21.2KBN25M1.8
17 Day(s) or more 1.21.2KBN25M2.5

Loading...

  1. 1

Basic Information

Shape D (55° Diamond) Application Outer Diameter / Inner Diameter Available corners 1
work material High-Hardness Material Rake angle Negative Selfishly No Preferred Hand

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)