Outer Diameter Thread Cutting Tip 16ER/L○55-TF

Outer Diameter Thread Cutting Tip 16ER/L○55-TF

General Purpose 55° Screw [Supports G (PF) R (PT, BSPT) Whitworth Screws (W)] No Flat Cutting Blade 55°

Part Number

Configured Part Number is shown.

Part Number
16ERA55-TF-PR1115
16ERAG55-TF-PR1115
16ERG55-TF-PR1115
Part NumberVolume DiscountDays to Shipφd A S T θ Applicable Screw Pitch / inch
9 Day(s) or more 0.0649.52513.6855゚M/UN , UNF28.19/40~16
11 Day(s) or more 0.0649.5251.63.6855゚M/UN , UNF28~11/40~8
9 Day(s) or more 0.2249.5251.63.6855゚M/UN , UNF14.11/14~8

Loading...

  1. 1

Basic Information

Shape T (Triangular) Application Tapping Available corners 3
work material Steel / Stainless Steel Rake angle Positive Selfishly Right Handed
Nose R Others O.D./ I.D. (For Threading) Major Diameter Screw Types (for threading) General-purpose 55°
Material PR1115

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)