• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Tool Box 3-Stages (Black) SG511

Tool Box 3-Stages (Black) SG511

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Drawer: 3 levels (uses ball bearing rails).
· Drawer size (internal dimensions) 2 upper levels: W 500 x D 210 x H 50 mm, lower level: W 500 x D 210 X H 70 mm.
· Drawer can be pulled out all the way, allowing deeply stored tools to be easily taken out.
· The height of the lowermost drawer is 70 mm and storage of general spray cans is possible.
· In order to improve security, 2 locking bars are used.
· Extremely effective for crime prevention.
· Weight: (kg): 12.2

Basic Specifications

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Steel Tool Box
  • Case Size (Frontage x Depth x Height)(mm)
    555×250×300
  • Case color
    Black
  • Mass(g)
    12200
  • Drawers
    3 Tiers
  • Drawer Size(mm)
    W500 x D210 x H50 (upper 2 stacks), W500 x D210 x H70 (lower stack)
  • JAN Code
    4712818982534

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Quote
-

Part Number : SG511
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Steel Tool Box
  • Case Size (Frontage x Depth x Height)(mm)
    555×250×300
  • Case color
    Black
  • Mass(g)
    12200
  • Drawers
    3 Tiers
  • Drawer Size(mm)
    W500 x D210 x H50 (upper 2 stacks), W500 x D210 x H70 (lower stack)
  • JAN Code
    4712818982534
  • Features
    The height of the lowest drawer is 70 mm for generic spray can storage. In order to improve security, 2 locking bars are used. This is highly effective at preventing crime. The buckle has been improved so it does not catch the level 1 drawer, making more easier. The top lid and both sides include handles for easy carrying in a variety of situations. A thin rubber grip is used on the handles of both sides to prevent hand fatigue while carrying and reduce the feeling of coldness during winter.The lid and sides are reinforced for a large increase in durability.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)