Tool Box 3-Stages (Red) SG504

Tool Box 3-Stages (Red) SG504

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Drawer: 3 levels.
· Drawer size 3 levels: W 500 x D 193 x H 46 mm.
· A conveniently portable tool box.

Basic Specifications

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Steel Tool Box
  • Case Size (Frontage x Depth x Height)(mm)
    530×230×312
  • Case color
    Red
  • Mass(g)
    10200
  • Drawers
    3 Tiers
  • Drawer Size(mm)
    W500 x D193 x H46 (stack of 3)
  • JAN Code
    4712818982398

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Quote
-

Part Number : SG504
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Steel Tool Box
  • Case Size (Frontage x Depth x Height)(mm)
    530×230×312
  • Case color
    Red
  • Mass(g)
    10200
  • Drawers
    3 Tiers
  • Drawer Size(mm)
    W500 x D193 x H46 (stack of 3)
  • JAN Code
    4712818982398

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)