Multi Precision Tool MTP-22

Multi Precision Tool MTP-22

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

A universal precision tool. Connected storage.

Basic Specifications

  • Standards for Tip Shape
    Phillips (+) / Slotted (-)
  • Tip Size Plus (+)
    No.00
  • Tip Size, Slotted (-) Blade Width (mm) B1
    1.8
  • Single Item / Set Classification
    Set Parts
  • Magnet
    None
  • Grip Type
    Stainless
  • Material: Body
    Brass
  • Material: Bit
    CR‐V
  • Material: Pin
    Stainless Steel
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
11 Day(s) or more
-

Part Number : MTP-22
Days to Ship 11 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Standards for Tip Shape
    Phillips (+) / Slotted (-)
  • Tip Size Plus (+)
    No.00
  • Tip Size, Slotted (-) Blade Width (mm) B1
    1.8
  • Single Item / Set Classification
    Set Parts
  • Magnet
    None
  • Grip Type
    Stainless
  • Material: Body
    Brass
  • Material: Bit
    CR‐V
  • Material: Pin
    Stainless Steel
  • Content
    +00、-1.8mm
  • Weight(g)
    33
  • Product Size(mm)
    160×60×8

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)