(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Cable Cutter

Cable Cutter

Standard Unit Price:
-
Days to Ship :
1 Day(s)

For cutting various cables, soft copper wires, and aluminum wires.

Basic Specifications

  • Cutting Capacity(mm)
    IV line 250 (O.D. 35)
  • Trusco Code
    351-7748
  • Mass(g)
    4000
  • Total Length(mm)
    830
  • Features
    The blade is made by unique quenching of special steel which makes it durable and long lasting. It is lightweight and easy to use.
  • Intended Use
    For cutting various cables / soft copper wire / aluminum wire.
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
-

Part Number : SC500R
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Cutting Capacity(mm)
    IV line 250 (O.D. 35)
  • Trusco Code
    351-7748
  • Mass(g)
    4000
  • Total Length(mm)
    830
  • Features
    The blade is made by unique quenching of special steel which makes it durable and long lasting. It is lightweight and easy to use.
  • Intended Use
    For cutting various cables / soft copper wire / aluminum wire.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)