(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
"Color Bit" (Magnetic)

"Color Bit" (Magnetic)【1-5 Pieces Per Package】

Standard Unit Price:
-
Days to Ship :
1 Day(s) or more

[Features]
· For easily distinguishing tip sizes by color.
· Double-head type.
· Both ends are unpainted and cutting edge accuracy is outstanding.
[Applications]
· For turning Phillips screws.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Specifications
    • STOCK
  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35
  • Presence of magnet at the blade tip
    Available
  • Whether there is a double-end function
    Available
Part Number
Overall Length(mm)

Refine by

  • 45
  • 65
  • 110
  • 150
  • Clear
Single Product Set Product

Refine by

  • Single Item
  • Set Product
  • Clear
Tip size / Phillips (+)

Refine by

  • No.1
  • No.2
  • No.3
  • Clear
Set Contents Qty(piece)

Refine by

  • 5
  • Clear
Quantity/Pack(pc.)

Refine by

  • 5
  • Clear
Set Content

Refine by

  • +1 x 65 mm, +2 x 65 mm, +2 x 110 mm (2 pcs.), +3 x 65 mm
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
65 ~ 110
Set Product
No.1 / No.2 / No.3
5
-
+1 x 65 mm, +2 x 65 mm, +2 x 110 mm (2 pcs.), +3 x 65 mm
1 Day(s)
-

Part Number : ACM5-02
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    65 ~ 110
  • Single Product Set Product
    Set Product
  • Tip size / Phillips (+)
    No.1 / No.2 / No.3
  • Presence of magnet at the blade tip
    Available
  • Whether there is a double-end function
    Available
  • Set Contents Qty(piece)
    5
  • Quantity/Pack(pc.)
    -
  • Set Content
    +1 x 65 mm, +2 x 65 mm, +2 x 110 mm (2 pcs.), +3 x 65 mm
  • JAN Code
    4962485392390
  • Trusco Code
    385-8227
  • Mass(g)
    102/pack
45
Single Item
No.2
-
5
-
8 Day(s)
-

5 Pieces Per Package

Part Number : ACM5-2045
Days to Ship 8 Day(s)
Standard Unit Price -
Quantity 5 Pieces Per Package

Specificationtitle

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    45
  • Single Product Set Product
    Single Item
  • Tip size / Phillips (+)
    No.2
  • Presence of magnet at the blade tip
    Available
  • Whether there is a double-end function
    Available
  • Set Contents Qty(piece)
    -
  • Quantity/Pack(pc.)
    5
  • Set Content
    -
  • JAN Code
    4962485392314
  • Trusco Code
    385-8235
  • Mass(g)
    50/pack
65
Single Item
No.2
-
5
-
1 Day(s)
-

5 Pieces Per Package

Part Number : ACM5-2065
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 5 Pieces Per Package

Specificationtitle

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    65
  • Single Product Set Product
    Single Item
  • Tip size / Phillips (+)
    No.2
  • Presence of magnet at the blade tip
    Available
  • Whether there is a double-end function
    Available
  • Set Contents Qty(piece)
    -
  • Quantity/Pack(pc.)
    5
  • Set Content
    -
  • JAN Code
    4962485392321
  • Trusco Code
    385-8243
  • Mass(g)
    77/pack
110
Single Item
No.2
-
5
-
1 Day(s)
-

5 Pieces Per Package

Part Number : ACM5-2110
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 5 Pieces Per Package

Specificationtitle

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    110
  • Single Product Set Product
    Single Item
  • Tip size / Phillips (+)
    No.2
  • Presence of magnet at the blade tip
    Available
  • Whether there is a double-end function
    Available
  • Set Contents Qty(piece)
    -
  • Quantity/Pack(pc.)
    5
  • Set Content
    -
  • JAN Code
    4962485392338
  • Trusco Code
    385-8251
  • Mass(g)
    139/pack
150
Single Item
No.2
-
5
-
1 Day(s)
-

5 Pieces Per Package

Part Number : ACM5-2150
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 5 Pieces Per Package

Specificationtitle

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    150
  • Single Product Set Product
    Single Item
  • Tip size / Phillips (+)
    No.2
  • Presence of magnet at the blade tip
    Available
  • Whether there is a double-end function
    Available
  • Set Contents Qty(piece)
    -
  • Quantity/Pack(pc.)
    5
  • Set Content
    -
  • JAN Code
    4962485392345
  • Trusco Code
    385-8260
  • Mass(g)
    194/pack

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)