(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Digital hot plate stirrer

Digital hot plate stirrer

Standard Unit Price:
-
Days to Ship :
Quote

Heating operation accuracy is ±2°C, rotational speed accuracy is ±5%. When using the external temperature controller (sold separately), the temperature of samples/solutions in the container can be more accurately controlled. With overheat prevention function.

Basic Specifications

  • Product Type
    Hotplate Stirrer
  • Number Of Rotations(rpm)
    60~1150
  • Power Supply(V)
    100
  • Features
    Heating operation accuracy is ±2°C, rotational speed accuracy is ±5%. When using the external temperature controller (optional), the temperature of samples/solutions in the container is more accurately controlled. With excessive temperature rise prevention function.
  • Material
    Body: aluminum die-cast, Top plate / PYROCERAM (R) (ceramic)
  • Footnotes
    No muff clamp is attached to the support rod.
  • Maximum Temperature(°C)
    Approximately 450 (when using external temperature controller: 5 to 200°C)
  • Load Resistance(kg)
    11
  • Internal Capacity
    1 unit
Part Number
Internal Capacity

Refine by

  • 1 unit
  • Clear
Size(mm)

Refine by

  • 198×277×112
  • 269×401×122
  • Clear
Stirring Capacity(ml)

Refine by

  • 2000
  • 10000
  • Clear
Plate Size(mm)

Refine by

  • 127×178
  • 254×254
  • Clear
Manufacturer Model Number

Refine by

  • PC-620D
  • PC-420D
  • Clear
Manufacturer Product Name

Refine by

  • Hot Plate Stirrer PC-620D
  • Hot Plate Stirrer PC-420D
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
198×277×112
2000
127×178
PC-420D
Hot Plate Stirrer PC-420D
Quote
-

Part Number : 1-9458-01
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Hotplate Stirrer
  • Number Of Rotations(rpm)
    60~1150
  • Power Supply(V)
    100
  • Size(mm)
    198×277×112
  • Stirring Capacity(ml)
    2000
  • Plate Size(mm)
    127×178
  • Manufacturer Model Number
    PC-420D
  • Manufacturer Product Name
    Hot Plate Stirrer PC-420D
  • JAN Code
    4560111744096
  • Features
    Heating operation accuracy is ±2°C, rotational speed accuracy is ±5%. When using the external temperature controller (optional), the temperature of samples/solutions in the container is more accurately controlled. With excessive temperature rise prevention function.
  • Material
    Body: aluminum die-cast, Top plate / PYROCERAM (R) (ceramic)
  • Footnotes
    No muff clamp is attached to the support rod.
  • Heater capacity(W)
    623
  • Maximum Temperature(°C)
    Approximately 450 (when using external temperature controller: 5 to 200°C)
  • Power supply details
    AC100V50/60Hz6.3A
  • Weight(g)
    3200
  • Load Resistance(kg)
    11
1 unit
269×401×122
10000
254×254
PC-620D
Hot Plate Stirrer PC-620D
Quote
-

Part Number : 1-9458-02
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Hotplate Stirrer
  • Number Of Rotations(rpm)
    60~1150
  • Power Supply(V)
    100
  • Size(mm)
    269×401×122
  • Stirring Capacity(ml)
    10000
  • Plate Size(mm)
    254×254
  • Manufacturer Model Number
    PC-620D
  • Manufacturer Product Name
    Hot Plate Stirrer PC-620D
  • JAN Code
    4560111744102
  • Features
    Heating operation accuracy is ±2°C, rotational speed accuracy is ±5%. When using the external temperature controller (optional), the temperature of samples/solutions in the container is more accurately controlled. With excessive temperature rise prevention function.
  • Material
    Body: aluminum die-cast, Top plate / PYROCERAM (R) (ceramic)
  • Footnotes
    No muff clamp is attached to the support rod.
  • Heater capacity(W)
    1113
  • Maximum Temperature(°C)
    Approximately 450 (when using external temperature controller: 5 to 200°C)
  • Power supply details
    AC100V50/60Hz11.2A
  • Weight(g)
    5200
  • Load Resistance(kg)
    11

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)