(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Portable Water Purifier P-2

Portable Water Purifier P-2

Standard Unit Price:
-
Days to Ship :
Quote

Water purifier that removes iron, manganese, calcium and other impurities and chlorine, etc.
[Features]
·Soft water is also possible by changing the ion cassette.
·As a guide, the amount of water flow is at a pace of approx. 1 cup per minute, at 25 ±1 cc/min.
·The smaller the amount of water flow, the higher the purity, but the larger the amount of water flow, the worse the purity, so careful metering is required.
·The production volume is approx. 4 liters (example of tap water), and the ion cassette is replaced and 4 liters are repeated again.
·Pressure resistance is standard 35 Mpa.
·The interior is visible, making it easy to change or attachment/removal, even for those who are not familiar with it.
[Applications]
·Purify pure water from tap water.

Basic Specifications

  • Product Type
    Pure Water Manufacturing Equipment
  • Amount of Water Sample
    10~15L/hr
  • Specifications
    Main Body
  • Size(mm)
    410×130×360
  • Manufacturer Product Name
    Portable Purifier P-2
  • Manufacturer Model Number
    P-2
  • Water Sample Quality
    15 - 17.5 MΩ (with general tap water)
  • Total water sampling amount
    Approx. 10-15 L/hr
  • Operating water pressure(°C)
    2~40
  • Set Content
    3-station mounting bracket / Transparent housing x 3 / Activated carbon filter (AF-117) / Ion exchange filter (Mix) x 2 / Hose nipple (PT1/4" x φ4mm) / Water supply injection adjustment needle valve / 1/4" tube x 1m / 1/4" tube for water receiving x 1 m / Water receiving fitting / Water supply port joint (1/4" x 1/4")
  • Pressure Resistance(kg/cm2)
    5
  • Supply Water Quality
    Tap water or well water
  • Features
    Iron, manganese, calcium, and other impurities and salts are eliminated by this water purifier for ease of mind .
  • Footnotes
    Refer to 1-5736-01 for a replacement filter.
  • Capacity
    1 unit

Details

Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Quote
-

Part Number : 1-5733-01
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Pure Water Manufacturing Equipment
  • Amount of Water Sample
    10~15L/hr
  • Specifications
    Main Body
  • Size(mm)
    410×130×360
  • Manufacturer Product Name
    Portable Purifier P-2
  • Manufacturer Model Number
    P-2
  • Water Sample Quality
    15 - 17.5 MΩ (with general tap water)
  • Total water sampling amount
    Approx. 10-15 L/hr
  • Operating water pressure(°C)
    2~40
  • Set Content
    3-station mounting bracket / Transparent housing x 3 / Activated carbon filter (AF-117) / Ion exchange filter (Mix) x 2 / Hose nipple (PT1/4" x φ4mm) / Water supply injection adjustment needle valve / 1/4" tube x 1m / 1/4" tube for water receiving x 1 m / Water receiving fitting / Water supply port joint (1/4" x 1/4")
  • Pressure Resistance(kg/cm2)
    5
  • Supply Water Quality
    Tap water or well water
  • Features
    Iron, manganese, calcium, and other impurities and salts are eliminated by this water purifier for ease of mind .
  • Footnotes
    Refer to 1-5736-01 for a replacement filter.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Portable Water Purifier, Water Sampling 10 To 15 L/hr Details

Portable Water Purifier, Water Sampling 10 To 15 L/hr: related images

Portable Water Purifier, Water Sampling 10 To 15 L/hr image

Specifications

  • Water supply quality: tap water or well water
  • Total water sampling rate: approx. 10 to 15 L/hr
  • Water sample quality: 15 to 17.5 MΩ (with general tap water)
  • Pressure resistance: 5 kg/cm2
  • Operating temperature: 2 to 40℃
  • Size: 410 × 130 × 360 mm
  • Set contents: 3-station mounting bracket, transparent housing × 3, activated carbon filter (AF-117), ion exchange filter (mix) × 2, hose nipple (PT1/ 4” × ø4 mm (diameter 4 mm)), water supply injection adjustment needle valve, 1/4" tube × 1 m, 1/4" tube for inflow × 1 m, inflow bracket, outflow port fitting (1/4” × 1/4")

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)